Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.1005 - $0.1377 Request the lead time here
M6 x 1.0
0.547 in
0.394 in
$0.0396 - $0.0545 Request the lead time here
M4 x 0.7
0.26 in
0.157 in
$0.1026 - $0.1407 Request the lead time here
M6 x 1.0
0.941 in
0.787 in
$0.2982 - $0.4091 Request the lead time here
M8 x 1.25
0.984 in
0.787 in
$0.0522 - $0.0716 Request the lead time here
M2.5 x 0.45
0.26 in
0.197 in
$0.0641 - $0.0879 Request the lead time here
M5 x 0.8
0.602 in
0.472 in
$0.0522 - $0.0716 Request the lead time here
M3 x 0.5
0.276 in
0.197 in
$0.0539 - $0.074 Request the lead time here
M2.5 x 0.45
0.535 in
0.472 in
$0.0534 - $0.0732 Request the lead time here
M3 x 0.5
0.472 in
0.394 in
$0.0548 - $0.075 Request the lead time here
M2 x 0.4
0.839 in
0.787 in
$0.3051 - $0.4185 Request the lead time here
M8 x 1.25
1.575 in
1.378 in
$0.0576 - $0.0791 Request the lead time here
M4 x 0.7
0.417 in
0.315 in
$0.2352 - $0.3227 Request the lead time here
M6 x 1.0
2.713 in
2.559 in
$0.3662 - $0.5025 Request the lead time here
M10 x 1.5
1.614 in
1.378 in
$0.0627 - $0.086 Request the lead time here
M3.5 x 0.6
1.748 in
1.654 in
$0.0528 - $0.0726 Request the lead time here
M3 x 0.5
0.394 in
0.315 in
$0.0545 - $0.0746 Request the lead time here
M3 x 0.5
0.709 in
0.63 in
$0.0519 - $0.0711 Request the lead time here
M2.5 x 0.45
0.22 in
0.157 in
$0.0539 - $0.074 Request the lead time here
M3 x 0.5
0.551 in
0.472 in
$0.0548 - $0.075 Request the lead time here
M3 x 0.5
0.866 in
0.787 in
  • of 10
Machine Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Black

50M060100D010B

Price Range
$0.1377 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 4.0 mm Nylon 6/6 Black

50M040070D004B

Price Range
$0.0545 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.157 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Black

50M060100D020B

Price Range
$0.1407 - $0.1026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 20.0 mm Nylon 6/6 Black

50M080125D020B

Price Range
$0.4091 - $0.2982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Black

50M025045D005B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M5 x 0.8 12.0 mm Nylon 6/6 Black

50M050080D012B

Price Range
$0.0879 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 5.0 mm Nylon 6/6 Black

50M030050D005B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 12.0 mm Nylon 6/6 Black

50M025045D012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Black

50M030050D010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M2 x 0.4 20.0 mm Nylon 6/6 Black

50M020040D020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.787 in
  • Thread Size
    M2 x 0.4
  • Colour
    Black
Machine Screw Slotted Drive M8 x 1.25 35.0 mm Nylon 6/6 Black

50M080125D035B

Price Range
$0.4185 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.378 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
Machine Screw Slotted Drive M4 x 0.7 8.0 mm Nylon 6/6 Black

50M040070D008B

Price Range
$0.0791 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.315 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
Machine Screw Slotted Drive M6 x 1.0 65.0 mm Nylon 6/6 Black

50M060100D065B

Price Range
$0.3227 - $0.2352

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    2.559 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
Machine Screw Slotted Drive M10 x 1.5 35.0 mm Nylon 6/6 Black

50M100150D035B

Price Range
$0.5025 - $0.3662

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
Machine Screw Slotted Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Black

50M035060D042B

Price Range
$0.086 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Black

50M030050D008B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 16.0 mm Nylon 6/6 Black

50M030050D016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.63 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M2.5 x 0.45 4.0 mm Nylon 6/6 Black

50M025045D004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 12.0 mm Nylon 6/6 Black

50M030050D012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.472 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black
Machine Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Black

50M030050D020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Black