Quantity | Unit price |
---|---|
1000 - 4999 | $0.0732 |
5000 - 9999 | $0.066 |
10000 - 24999 | $0.0593 |
25000 + | $0.0534 |
Head Diameter | 0.217 in |
---|---|
Head Diameter | 5.5 mm |
Head Height | 0.079 in |
Head Height | 2.0 mm |
Thread Length | 0.394 in |
Thread Length | 10.0 mm |
Thread Size | M3 x 0.5 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cheese Head |
Screw Type | Machine Screw |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue