Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0669 - $0.0782 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0635 - $0.0741 | Request the lead time here |
#10-32
|
|
0.438 in
11.1 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
#10-32
|
|
1.188 in
30.2 mm
|
||
| $0.0492 - $0.0674 | 3000 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
| $0.0504 - $0.0692 | 500 In stock |
#10-32
|
|
1.250 in
31.8 mm
|
||
| $0.0647 - $0.0755 | Request the lead time here |
#10-32
|
|
0.188 in
4.8 mm
|
||
| $0.0534 - $0.0731 | 1000 In stock |
#10-32
|
|
1.500 in
38.1 mm
|
||
| $0.0737 - $0.086 | 15000 In stock |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.0575 - $0.0788 | Request the lead time here |
1/4-20
|
|
0.875 in
22.2 mm
|
||
| $0.0627 - $0.0858 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.0768 - $0.0894 | 1000 In stock |
1/4-20
|
|
0.313 in
8 mm
|
||
| $0.0596 - $0.0819 | 5000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0621 - $0.0851 | 500 In stock |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.0521 - $0.0714 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0566 - $0.0774 | 1500 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0578 - $0.0792 | 29000 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
||
| $0.0674 - $0.0789 | 3000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
| $0.0534 - $0.0731 | 500 In stock |
#10-24
|
|
1.500 in
38.1 mm