Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0612 - $0.0713 | Request the lead time here |
#6-32
|
0.462 in
11.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0593 - $0.0692 | Request the lead time here |
#2-56
|
0.337 in
8.6 mm
|
0.156 in
4 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-56
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#2-56
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0588 - $0.0689 | Request the lead time here |
#2-56
|
0.306 in
7.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#2-56
|
0.619 in
15.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#2-56
|
0.681 in
17.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#2-56
|
0.806 in
20.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#2-56
|
1.306 in
33.2 mm
|
1.125 in
28.6 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
1.360 in
34.5 mm
|
1.125 in
28.6 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
1.423 in
36.1 mm
|
1.188 in
30.2 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.548 in
13.9 mm
|
0.313 in
8 mm
|
||
| $0.0629 - $0.0735 | 1000 In stock |
#2-56
|
1.056 in
26.8 mm
|
0.875 in
22.2 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#4-40
|
1.110 in
28.2 mm
|
0.875 in
22.2 mm
|
||
| $0.0701 - $0.0819 | Request the lead time here |
#4-40
|
1.735 in
44.1 mm
|
1.500 in
38.1 mm
|
||
| $0.0584 - $0.0686 | Request the lead time here |
#4-40
|
0.506 in
12.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
0.756 in
19.2 mm
|
0.688 in
17.5 mm
|
||
| $0.0806 - $0.0939 | Request the lead time here |
1/4-20
|
0.415 in
10.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#2-64
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0641 - $0.0747 | Request the lead time here |
#4-40
|
1.318 in
33.5 mm
|
1.250 in
31.8 mm