Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.06 - $0.0698 7000 In stock
#8-32
0.250 in
$0.0486 - $0.0668 Request the lead time here
#8-32
1.375 in
$0.0503 - $0.0692 500 In stock
#8-32
2.000 in
$0.0624 - $0.0728 7000 In stock
#10-24
0.250 in
$0.0641 - $0.0749 7000 In stock
#10-24
0.625 in
$0.0512 - $0.0701 Request the lead time here
#10-24
1.500 in
$0.0602 - $0.0699 13000 In stock
#6-40
1.000 in
$0.0627 - $0.0731 Request the lead time here
#10-24
0.313 in
$0.0647 - $0.0753 7000 In stock
#10-24
0.750 in
$0.0645 - $0.0752 Request the lead time here
#10-24
0.125 in
$0.0617 - $0.0719 Request the lead time here
#10-24
0.125 in
$0.0647 - $0.0755 Request the lead time here
#10-24
0.188 in
$0.057 - $0.0665 1000 In stock
#6-40
0.250 in
$0.0632 - $0.0737 3000 In stock
#10-24
0.375 in
$0.0495 - $0.0681 13500 In stock
#10-24
1.000 in
$0.0581 - $0.0675 Request the lead time here
#6-40
0.375 in
$0.0593 - $0.0695 1000 In stock
#6-40
0.750 in
$0.0656 - $0.0767 Request the lead time here
#10-24
0.313 in
$0.0647 - $0.0755 Request the lead time here
#10-24
0.188 in
$0.0636 - $0.0743 2000 In stock
#10-24
0.500 in
  • of 25
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832CD025

Price Range
$0.0698 - $0.06

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in

010832CD137

Price Range
$0.0668 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

010832CD200

Price Range
$0.0692 - $0.0503

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

011024B025

Price Range
$0.0728 - $0.0624

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024B062

Price Range
$0.0749 - $0.0641

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024B150

Price Range
$0.0701 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in

010640B100

Price Range
$0.0699 - $0.0602

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024B031

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

011024B075

Price Range
$0.0753 - $0.0647

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

011024CD012

Price Range
$0.0752 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

011024B012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

011024CD018

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in

010640B025

Price Range
$0.0665 - $0.057

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

011024B037

Price Range
$0.0737 - $0.0632

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in

011024B100

Price Range
$0.0681 - $0.0495

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 9.5 mm | 0.375 in

010640B037

Price Range
$0.0675 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in

010640B075

Price Range
$0.0695 - $0.0593

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024CD031

Price Range
$0.0767 - $0.0656

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

011024B018

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

011024B050

Price Range
$0.0743 - $0.0636

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural