Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0518 - $0.0603 Request the lead time here
#4-40
0.188 in
$0.0546 - $0.0635 12000 In stock
#4-40
0.750 in
$0.056 - $0.0654 7000 In stock
#6-32
0.500 in
$0.0588 - $0.0689 16000 In stock
#8-32
1.000 in
$0.0548 - $0.0753 5000 In stock
#10-32
2.000 in
$0.0539 - $0.0629 Request the lead time here
#2-56
0.156 in
$0.0525 - $0.0612 Request the lead time here
#2-56
0.313 in
$0.0564 - $0.0657 Request the lead time here
#2-56
0.563 in
$0.0593 - $0.0695 Request the lead time here
#2-56
1.125 in
$0.0566 - $0.0662 1000 In stock
#2-56
0.625 in
$0.0531 - $0.0623 Request the lead time here
#2-56
0.094 in
$0.0531 - $0.0623 Request the lead time here
#2-56
0.094 in
$0.0522 - $0.0608 Request the lead time here
#2-56
0.250 in
$0.0542 - $0.0632 2000 In stock
#4-40
0.625 in
$0.0557 - $0.0648 24000 In stock
#6-32
0.375 in
$0.0582 - $0.0675 3840 In stock
#8-32
0.500 in
$0.053 - $0.0621 27000 In stock
#4-40
0.375 in
$0.0549 - $0.0641 1000 In stock
#4-40
1.000 in
$0.0573 - $0.0669 3000 In stock
#6-32
1.000 in
$0.0503 - $0.0692 500 In stock
#8-32
2.000 in
  • of 25
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in

010440B018

Price Range
$0.0603 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 19.1 mm | 0.750 in

010440B075

Price Range
$0.0635 - $0.0546

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632B050

Price Range
$0.0654 - $0.056

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

010832B100

Price Range
$0.0689 - $0.0588

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032B200

Price Range
$0.0753 - $0.0548

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 4 mm | 0.156 in

010256B015

Price Range
$0.0629 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.9 mm | 0.312 in

010256B031

Price Range
$0.0612 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256B056

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 28.6 mm | 1.125 in

010256B112

Price Range
$0.0695 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 15.9 mm | 0.625 in

010256B062

Price Range
$0.0662 - $0.0566

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256CD009

Price Range
$0.0623 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.072 in
  • Head Height
    0.181 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256B009

Price Range
$0.0623 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 6.4 mm | 0.250 in

010256B025

Price Range
$0.0608 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 15.9 mm | 0.625 in

010440B062

Price Range
$0.0632 - $0.0542

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in

010632B037

Price Range
$0.0648 - $0.0557

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

010832B050

Price Range
$0.0675 - $0.0582

Stock Levels
3840 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in

010440B037

Price Range
$0.0621 - $0.053

Stock Levels
27000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in

010440B100

Price Range
$0.0641 - $0.0549

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 25.4 mm | 1.000 in

010632B100

Price Range
$0.0669 - $0.0573

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

010832B200

Price Range
$0.0692 - $0.0503

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural