Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0606 - $0.0705 | Request the lead time here |
#6-32
|
0.400 in
10.2 mm
|
0.313 in
8 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
#6-32
|
1.962 in
49.8 mm
|
1.875 in
47.6 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#6-32
|
0.415 in
10.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0638 - $0.0744 | Request the lead time here |
#6-32
|
0.665 in
16.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#6-32
|
1.040 in
26.4 mm
|
0.750 in
19.1 mm
|
||
| $0.0689 - $0.0804 | Request the lead time here |
#6-32
|
1.790 in
45.5 mm
|
1.500 in
38.1 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
#6-32
|
2.165 in
55 mm
|
1.875 in
47.6 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
#6-32
|
2.040 in
51.8 mm
|
1.750 in
44.5 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#8-32
|
0.293 in
7.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#8-32
|
0.543 in
13.8 mm
|
0.438 in
11.1 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
#8-32
|
0.730 in
18.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0647 - $0.0755 | Request the lead time here |
#8-32
|
0.980 in
24.9 mm
|
0.875 in
22.2 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#6-32
|
0.837 in
21.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0705 - $0.0824 | Request the lead time here |
#10-24
|
0.748 in
19 mm
|
0.625 in
15.9 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-24
|
1.373 in
34.9 mm
|
1.250 in
31.8 mm
|
||
| $0.072 - $0.0843 | Request the lead time here |
#10-24
|
0.712 in
18.1 mm
|
0.313 in
8 mm
|
||
| $0.0572 - $0.0783 | Request the lead time here |
#10-24
|
1.399 in
35.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0648 - $0.0755 | Request the lead time here |
#6-32
|
0.853 in
21.7 mm
|
0.563 in
14.3 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#6-32
|
1.915 in
48.6 mm
|
1.625 in
41.3 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#8-32
|
0.969 in
24.6 mm
|
0.625 in
15.9 mm