Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0581 - $0.0675 | Request the lead time here |
#4-40
|
0.818 in
20.8 mm
|
0.750 in
19.1 mm
|
||
| $0.062 - $0.0719 | Request the lead time here |
#8-32
|
0.605 in
15.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0779 - $0.0908 | Request the lead time here |
1/4-20
|
0.415 in
10.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0563 - $0.066 | Request the lead time here |
#4-40
|
0.443 in
11.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0576 - $0.0671 | Request the lead time here |
#4-40
|
0.423 in
10.7 mm
|
0.188 in
4.8 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
#4-40
|
0.923 in
23.4 mm
|
0.688 in
17.5 mm
|
||
| $0.06 - $0.0704 | Request the lead time here |
#2-56
|
0.806 in
20.5 mm
|
0.625 in
15.9 mm
|
||
| $0.057 - $0.0665 | Request the lead time here |
#6-32
|
0.212 in
5.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0558 - $0.065 | Request the lead time here |
#4-40
|
0.381 in
9.7 mm
|
0.313 in
8 mm
|
||
| $0.0608 - $0.071 | Request the lead time here |
#2-56
|
0.925 in
23.5 mm
|
0.875 in
22.2 mm
|
||
| $0.0555 - $0.0645 | Request the lead time here |
#2-56
|
0.300 in
7.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0564 - $0.0663 | Request the lead time here |
#2-56
|
0.488 in
12.4 mm
|
0.438 in
11.1 mm
|
||
| $0.0585 - $0.0681 | Request the lead time here |
#4-40
|
1.068 in
27.1 mm
|
1.000 in
25.4 mm
|
||
| $0.1221 - $0.1427 | Request the lead time here |
#0-80
|
0.220 in
5.6 mm
|
0.188 in
4.8 mm
|
||
| $0.0549 - $0.0641 | Request the lead time here |
#2-56
|
0.238 in
6 mm
|
0.188 in
4.8 mm
|
||
| $0.06 - $0.0704 | Request the lead time here |
#2-56
|
0.675 in
17.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0606 - $0.0707 | Request the lead time here |
#2-56
|
0.800 in
20.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0576 - $0.0672 | Request the lead time here |
#4-40
|
0.693 in
17.6 mm
|
0.625 in
15.9 mm
|
||
| $0.0609 - $0.0711 | Request the lead time here |
#6-32
|
1.087 in
27.6 mm
|
1.000 in
25.4 mm
|
||
| $0.0608 - $0.071 | Request the lead time here |
#8-32
|
0.355 in
9 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue