| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0914 |
| 1000 - 4999 | $0.0822 |
| 5000 - 9999 | $0.074 |
| 10000 + | $0.0666 |
| Head Diameter | 0.165 in |
|---|---|
| Head Diameter | 4.2 mm |
| Head Height | 0.525 in |
| Head Height | 13.3 mm |
| Thread Length | 1.750 in |
| Thread Length | 44.5 mm |
| Thread Size | 1/4-20 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Combo Drive |
| Head Type | Binder Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue