Quantity | Unit price |
---|---|
1000 - 4999 | $0.071 |
5000 - 9999 | $0.0675 |
10000 - 24999 | $0.0645 |
25000 + | $0.0608 |
Head Diameter | 0.181 in |
---|---|
Head Diameter | 4.6 mm |
Head Height | 0.050 in |
Head Height | 1.3 mm |
Thread Length | 22.2 mm |
Thread Length | 0.875 in |
Thread Size | #2-56 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Binder Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue