Quantity | Unit price |
---|---|
500 - 999 | $0.1679 |
1000 - 1999 | $0.147 |
2000 - 3999 | $0.126 |
4000 - 19999 | $0.0839 |
20000 - 39999 | $0.0755 |
40000 + | $0.0714 |
Base Diameter | 22.23 mm |
---|---|
Base Diameter | 0.875 in |
Length Under Head | 18.3 mm |
Length Under Head | 0.719 in |
Base Material | PE |
Colour | Natural |
Nail Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue