Menu Search

Mounting Cable Ties - Push In, Tension Wings, Spacer

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Minimum Loop Tensile Strength Spacer Length View
$0.1497 - $0.2243 7000 In stock
8.0 kg
0.252 in
$0.2184 - $0.3276 Request the lead time here
13.0 kg
0.531 in
$0.1497 - $0.2247 76000 In stock
8.0 kg
0.252 in
$0.2211 - $0.3314 1000 In stock
13.0 kg
0.78 in
$0.2447 - $0.3672 3000 In stock
13.0 kg
1 in
WIT-30RRA-12-M $0.243 - $0.3642 4000 In stock
13.0 kg
0.78 in
WIT-18R2A-4-01 $0.1497 - $0.2243 97000 In stock
8.0 kg
0.252 in
$0.2157 - $0.3233 Request the lead time here
13.0 kg
0.28 in
$0.2414 - $0.362 4000 In stock
13.0 kg
0.531 in
$0.2394 - $0.3588 2000 In stock
13.0 kg
0.28 in
$0.2243 - $0.3357 Request the lead time here
13.0 kg
1 in
Mounting Cable Tie - Push-In ; ; 114.7 mm | 4.516 in

WIT-18R1A-4-01

Price Range
$0.2243 - $0.1497

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push-In ; ; 167.6 mm | 6.600 in

WIT-30RRAA-8-M

Price Range
$0.3276 - $0.2184

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.614 in
Mounting Cable Tie - Push-In ; ; 114.7 mm | 4.516 in

WIT-18RA-4-01-M

Price Range
$0.2247 - $0.1497

Stock Levels
76000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push-In ; ; 175.3 mm | 6.900 in

WIT-30RRAA-12-M

Price Range
$0.3314 - $0.2211

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.862 in
Mounting Cable Tie - Push-In ; ; 180.3 mm | 7.100 in

WIT-30RRA-16-M

Price Range
$0.3672 - $0.2447

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.063 in
Mounting Cable Tie - Push-In ; ; 172.7 mm | 6.800 in

WIT-30RRA-12-M

Price Range
$0.3642 - $0.243

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.811 in
Mounting Cable Tie - Push-In ; ; 114.7 mm | 4.516 in

WIT-18R2A-4-01

Price Range
$0.2243 - $0.1497

Stock Levels
97000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Maximum Panel Thickness
    0.142 in
  • Minimum Loop Tensile Strength
    8.0 kg
  • Minimum Panel Thickness
    0.063 in
  • Overall Length
    4.516 in
Mounting Cable Tie - Push-In ; ; 162.6 mm | 6.400 in

WIT-30RRAA-4-M

Price Range
$0.3233 - $0.2157

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.362 in
Mounting Cable Tie - Push-In ; ; 167.6 mm | 6.600 in

WIT-30RRA-8-M

Price Range
$0.362 - $0.2414

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.563 in
Mounting Cable Tie - Push-In ; ; 160 mm | 6.300 in

WIT-30RRA-4-M

Price Range
$0.3588 - $0.2394

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    6.311 in
Mounting Cable Tie - Push-In ; ; 180.3 mm | 7.100 in

WIT-30RRAA-16-M

Price Range
$0.3357 - $0.2243

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    7.114 in