Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Loop Tensile Strength | Spacer Length | View | |
|---|---|---|---|---|---|
| $0.1497 - $0.2243 | Request the lead time here |
8.0 kg
8.0 kg
|
0.252 in
6.4 mm
|
||
| $0.2184 - $0.3276 | Request the lead time here |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
||
| WIT-18R2A-4-01 | $0.1497 - $0.2243 | 89000 In stock |
8.0 kg
8.0 kg
|
0.252 in
6.4 mm
|
|
| $0.2157 - $0.3233 | Request the lead time here |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
||
| WIT-30RRA-12-M | $0.243 - $0.3642 | Request the lead time here |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
|
| $0.1497 - $0.2247 | 99000 In stock |
8.0 kg
8.0 kg
|
0.252 in
6.4 mm
|
||
| $0.2243 - $0.3357 | Request the lead time here |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
||
| $0.2211 - $0.3314 | 1000 In stock |
13.0 kg
13.0 kg
|
0.78 in
19.8 mm
|
||
| $0.2447 - $0.3672 | 9000 In stock |
13.0 kg
13.0 kg
|
1 in
25.4 mm
|
||
| $0.2414 - $0.362 | 11000 In stock |
13.0 kg
13.0 kg
|
0.531 in
13.5 mm
|
||
| $0.2394 - $0.3588 | 1000 In stock |
13.0 kg
13.0 kg
|
0.28 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue