Menu Search

Mounting Cable Ties - Push In, Tension Wings, Removable

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Minimum Loop Tensile Strength View
WIT-30RAR1-2 $0.3762 - $0.5642 67000 In stock
0.189 in
13.0 kg
$0.4113 - $0.617 11000 In stock
0.189 in
13.0 kg
Mounting Cable Tie - ; ; ; 120.7 mm | 4.752 in

WIT-30RAR1-2

Price Range
$0.5642 - $0.3762

Stock Levels
67000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.079 in
  • Colour
    Natural
Mounting Cable Tie - ; ; ; 146.0 mm | 5.748 in

WIT-30LAR1-2

Price Range
$0.617 - $0.4113

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Loop Tensile Strength
    13.0 kg
  • Minimum Panel Thickness
    0.079 in
  • Colour
    Natural