Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
$0.1521 - $0.1922 | 3700 In stock |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||
$0.357 - $0.4476 | Request the lead time here |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||
$0.1754 - $0.2199 | 501900 In stock |
0.189 in
4.8 mm
|
6.122 in
155.5 mm
|
250.0 kg
250.0 kg
|
||
$0.1883 - $0.474 | 50000 In stock |
0.189 in
4.8 mm
|
8.874 in
225.4 mm
|
50 lbs
22.7 kg
|
||
WIT-50RLA-1 | $0.2223 - $0.333 | 1000 In stock |
0.252 in
6.4 mm
|
5.315 in
135.0 mm
|
50 lbs
22.7 kg
|
|
$0.2408 - $0.3626 | 1000 In stock |
0.252 in
6.4 mm
|
7.874 in
200.0 mm
|
50 lbs
22.7 kg
|
||
$0.2318 - $0.3471 | 7000 In stock |
0.252 in
6.4 mm
|
6.693 in
170.0 mm
|
50 lbs
22.7 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.