Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.2277 - $0.4248 | 12000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 8000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
||
| $0.3323 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.312 in
7.9 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.032 in
0.8 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.3858 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0822 - $0.426 | 1000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.325 in
8.3 mm
|
0.500 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 4000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.031 in
0.8 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 2000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
| $0.1874 - $0.2571 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 28000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 15000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 19000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.02 in
0.5 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 1000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0576 - $0.0789 | 329000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0675 - $0.0927 | 660977 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
| $0.2715 - $0.3725 | 1000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 8000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 6000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
||
| $0.1874 - $0.2571 | 4972 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.327 in
8.3 mm
|
0.5 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm