Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.3323 - $0.426 | 41000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0845 - $0.116 | 10000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| $0.0845 - $0.116 | Request the lead time here |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 221497 In stock |
|
0.1 in
2.54 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| $0.0845 - $0.116 | 5000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 18000 In stock |
|
0.1 in
2.54 mm
|
0.03 in
0.76 mm
|
0.5 in
12.7 mm
|
||
| $0.0845 - $0.116 | 31000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
||
| $0.0845 - $0.116 | 6000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.0845 - $0.116 | Request the lead time here |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 52000 In stock |
|
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.5 in
12.7 mm
|
||
| $0.0509 - $0.0699 | 14000 In stock |
0.059 in
1.5 mm
|
0.051 in
1.3 mm
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 166000 In stock |
|
0.1 in
2.54 mm
|
0.187 in
4.75 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 28000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 37000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.2715 - $0.3725 | 1000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.020 in
0.5 mm
|
0.250 in
6.4 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.030 in
0.8 mm
|
0.250 in
6.4 mm
|
||
| $0.3654 - $0.426 | 10000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2061 - $0.2828 | 94000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm