Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|
| $18.71 - $22.52 | Request the lead time here |
1.685 in
42.8 mm
|
Driver Tool Operated
|
Slotted
|
0.504 in
12.8 mm
|
||
| $7.64 - $7.64 | Request the lead time here |
1.197 in
30.4 mm
|
Driver Tool Operated
|
4 mm Hexagon
|
0.992 in
25.2 mm
|
||
| $8.46 - $8.46 | Request the lead time here |
1.197 in
30.4 mm
|
Driver Tool Operated
|
Slotted
|
0.992 in
25.2 mm
|
||
| $106.40 - $133.00 | Request the lead time here |
|
Tubular Key Operated Handle
|
Tubular Key
|
|
||
| $18.36 - $22.01 | Request the lead time here |
1.307 in
33.2 mm
|
Driver Tool Operated
|
4 mm Hexagon
|
0.882 in
22.4 mm
|
||
| $18.71 - $22.52 | Request the lead time here |
1.685 in
42.8 mm
|
Driver Tool Operated
|
4 mm Hexagon
|
0.504 in
12.8 mm
|
||
| $18.36 - $22.01 | Request the lead time here |
1.307 in
33.2 mm
|
Driver Tool Operated
|
Slotted
|
0.882 in
22.4 mm
|
||
| $18.36 - $22.01 | Request the lead time here |
1.433 in
36.4 mm
|
Driver Tool Operated
|
Slotted
|
0.756 in
19.2 mm
|
||
| $20.21 - $24.32 | Request the lead time here |
1.433 in
36.4 mm
|
Wing Knob Operated
|
Wing Knob
|
0.756 in
19.2 mm
|
||
| $20.36 - $24.50 | Request the lead time here |
1.559 in
39.6 mm
|
Wing Knob Operated
|
Wing Knob
|
0.63 in
16.0 mm
|
||
| $105.00 - $131.20 | Request the lead time here |
|
Driver Tool Operated Handle
|
Slotted Key
|
|
||
| $106.40 - $133.00 | Request the lead time here |
|
Driver Tool Operated Handle
|
4.0 mm Hexagon Key
|
|
||
| $7.23 - $7.23 | Request the lead time here |
1.433 in
36.4 mm
|
Driver Tool Operated
|
4 mm Hexagon
|
0.756 in
19.2 mm
|
||
| $20.70 - $24.83 | Request the lead time here |
1.685 in
42.8 mm
|
Wing Knob Operated
|
Wing Knob
|
0.504 in
12.8 mm