Menu Search

Metal Pull Handles - Flanged Right Angle

In stock

Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.

It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.

  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Handle Length Handle Material Handle Style Maximum Mounting Hole Size View
$2.70 - $3.60 3420 In stock
PA GF
Bridge, Grab Handle
0.244 in
$2.70 - $3.60 482 In stock
PA GF
Bridge, Grab Handle
0.244 in
Pull Handle - ; Maximum Mounting Hole Size - 6.2 mm | 0.244 in ; Handle Style - Bridge, Grab Handle

0861

Price Range
$3.60 - $2.70

Stock Levels
3420 In stock
Attributes
  • Base Width
    0.984 in
  • Maximum Mounting Hole Size
    0.244 in
  • Mounting Hole Distance
    4.803 in
  • Overall Height
    1.575 in
  • Colour
    Black
Pull Handle - ; Maximum Mounting Hole Size - 6.2 mm | 0.244 in ; Handle Style - Bridge, Grab Handle

0862

Price Range
$3.60 - $2.70

Stock Levels
482 In stock
Attributes
  • Base Width
    0.984 in
  • Maximum Mounting Hole Size
    0.244 in
  • Mounting Hole Distance
    4.803 in
  • Overall Height
    1.575 in
  • Colour
    Black