Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Tapes are used for a hose of masking applications and come in a choice of material options.
Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.
7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.
1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.
2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.
Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Temperature | View | |
|---|---|---|---|---|
| $21.70 - $27.00 | 1 In stock |
500 °F
260 °C
|
||
| $52.60 - $64.90 | 27 In stock |
500 °F
260 °C
|
||
| $8.70 - $10.90 | 1 In stock |
500 °F
260 °C
|
||
| $26.30 - $32.60 | Request the lead time here |
500 °F
260 °C
|
||
| $17.60 - $21.50 | 7 In stock |
500 °F
260 °C
|
||
| $35.00 - $43.40 | 1 In stock |
500 °F
260 °C
|
||
| $13.30 - $16.40 | Request the lead time here |
500 °F
260 °C
|
||
| $30.60 - $37.90 | 1 In stock |
500 °F
260 °C
|
||
| $17.70 - $22.50 | 42 In stock |
325 °F
162.8 °C
|
||
| $44.30 - $55.30 | 2 In stock |
325 °F
162.8 °C
|
||
| $11.50 - $14.20 | 2 In stock |
500 °F
260 °C
|
||
| $45.70 - $57.20 | 116 In stock |
500 °F
260 °C
|
||
| $105.20 - $130.10 | 5 In stock |
500 °F
260 °C
|
||
| $140.50 - $173.30 | 1 In stock |
500 °F
260 °C
|
||
| $8.40 - $10.70 | 1 In stock |
325 °F
162.8 °C
|
||
| 2 In stock |
325 °F
162.8 °C
|
|||
| $7.40 - $9.20 | Request the lead time here |
325 °F
162.8 °C
|
||
| $259.10 - $322.00 | 1 In stock |
500 °F
260 °C
|
||
| $11.80 - $14.30 | 125 In stock |
400 °F
204.4 °C
|
||
| $28.30 - $34.00 | 22 In stock |
400 °F
204.4 °C