| Quantity | Unit price |
|---|---|
| 1 - 9 | $352.30 |
| 10 - 19 | $334.70 |
| 20 - 29 | $317.00 |
| 30 - 39 | $299.40 |
| 40 + | $281.70 |
| Diameter | 1.500 in |
|---|---|
| Diameter | 38.1 mm |
| Colour | Amber |
| Material | PA;Silicone |
| Tape Type | Discs |
| Roll Quantity | 1000 |
| Maximum Operating Temperature | 260 °C |
| Maximum Operating Temperature | 500 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue