| Quantity | Unit price |
|---|---|
| 1 - 9 | $49.80 |
| 10 - 19 | $47.10 |
| 20 - 29 | $44.80 |
| 30 - 39 | $42.10 |
| 40 + | $39.60 |
| Diameter | 2.000 in |
|---|---|
| Diameter | 50.8 mm |
| Colour | Tan |
| Material | Crepe Paper;Rubber |
| Tape Type | Discs |
| Roll Quantity | 500 |
| Maximum Operating Temperature | 162.8 °C |
| Maximum Operating Temperature | 325 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue