Menu Search

Masking Straight Caps

In stock

These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.

Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.

Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.

  • Materials: Silicone 60F (316C) and EPDM 425F (218C)
  • Colors: Blue, Black, White, Green, Grey, Pink and Yellow
  • Hardness: Durometer (Shore A) 55+5

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Maximum Temperature View
$0.3068 - $0.852 1495 In stock
0.223 in
1.500 in
600 °F
$0.5558 - $1.544 2900 In stock
0.312 in
1.000 in
600 °F
$1.6014 - $4.4484 1085 In stock
1.125 in
1.500 in
600 °F
$0.1988 - $0.5519 11250 In stock
0.140 in
1.000 in
600 °F
$0.7938 - $2.205 400 In stock
0.730 in
1.500 in
600 °F
$1.0676 - $2.9654 1349 In stock
0.937 in
1.500 in
600 °F
$3.1479 - $8.7441 300 In stock
1.750 in
2.000 in
600 °F
  • of 10
Masking Straight Cap & Plug - Cap Inside Diameter - 5.7 mm | 0.223 in ; ; Pink

SC022315

Price Range
$0.852 - $0.3068

Stock Levels
1495 In stock
Attributes
  • Cap Inside Diameter
    0.223 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Colour
    Pink
  • Compatible Thread Sizes (All)
    M6
Masking Straight Cap & Plug - Cap Inside Diameter - 7.9 mm | 0.312 in ; ; White

SC031210

Price Range
$1.544 - $0.5558

Stock Levels
2900 In stock
Attributes
  • Cap Inside Diameter
    0.312 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Colour
    White
  • Fitting Style
    Push Fit
Masking Straight Cap & Plug - Cap Inside Diameter - 28.6 mm | 1.125 in ; ; Blue

SC112515

Price Range
$4.4484 - $1.6014

Stock Levels
1085 In stock
Attributes
  • Cap Inside Diameter
    1.125 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    M30
Masking Straight Cap & Plug - Cap Inside Diameter - 3.6 mm | 0.140 in ; ; White

SC014010

Price Range
$0.5519 - $0.1988

Stock Levels
11250 In stock
Attributes
  • Cap Inside Diameter
    0.140 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    600 °F
  • Colour
    White
  • Compatible Thread Sizes (All)
    M4,8-32
Masking Straight Cap & Plug - Cap Inside Diameter - 18.5 mm | 0.730 in ; ; Green

SC073015

Price Range
$2.205 - $0.7938

Stock Levels
400 In stock
Attributes
  • Cap Inside Diameter
    0.730 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Colour
    Green
  • Compatible Thread Sizes (All)
    3/4-10,M19
Masking Straight Cap & Plug - Cap Inside Diameter - 23.8 mm | 0.937 in ; ; White

SC093715

Price Range
$2.9654 - $1.0676

Stock Levels
1349 In stock
Attributes
  • Cap Inside Diameter
    0.937 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    600 °F
  • Colour
    White
  • Compatible Thread Sizes (All)
    M24
Masking Straight Cap & Plug - Cap Inside Diameter - 44.5 mm | 1.750 in ; ; Yellow

SC175020

Price Range
$8.7441 - $3.1479

Stock Levels
300 In stock
Attributes
  • Cap Inside Diameter
    1.750 in
  • Inside Height
    2.000 in
  • Maximum Temperature
    600 °F
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-3/4-5