Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.0557 - $0.1545 | 4500 In stock |
0.020 in
0.5 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.0888 - $0.2469 | Request the lead time here |
0.040 in
1 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.1055 - $0.2927 | 5120 In stock |
0.070 in
1.8 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1154 - $0.3206 | 2000 In stock |
0.093 in
2.4 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.1293 - $0.3591 | 1000 In stock |
0.100 in
2.5 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1352 - $0.3758 | 1000 In stock |
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1446 - $0.4013 | 2800 In stock |
0.148 in
3.8 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1622 - $0.4503 | 1000 In stock |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1622 - $0.4503 | 4000 In stock |
0.172 in
4.4 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| SC018705B | $0.1685 - $0.4682 | 7817 In stock |
0.187 in
4.7 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
|
| $0.1964 - $0.5454 | 1000 In stock |
0.187 in
4.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.1907 - $0.5294 | 2379 In stock |
0.218 in
5.5 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.218 - $0.6056 | 4291 In stock |
0.223 in
5.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.2039 - $0.5664 | 3000 In stock |
0.234 in
5.9 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2313 - $0.6428 | 2000 In stock |
0.234 in
5.9 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.2466 - $0.6846 | 490 In stock |
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.1992 - $1.29 | 400 In stock |
0.295 in
7.5 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.2633 - $0.7313 | 1501 In stock |
0.295 in
7.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.2255 - $0.6261 | 8000 In stock |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2703 - $0.7506 | 1000 In stock |
0.340 in
8.6 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C