Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.1416 - $0.3933 | 10500 In stock |
0.062 in
1.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.1988 - $0.5519 | 11250 In stock |
0.140 in
3.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.3068 - $0.852 | 1495 In stock |
0.223 in
5.7 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.5558 - $1.544 | 2900 In stock |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.4436 - $1.232 | 1050 In stock |
0.437 in
11.1 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.6953 - $1.931 | 250 In stock |
0.535 in
13.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.7938 - $2.205 | 400 In stock |
0.730 in
18.5 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.0676 - $2.9654 | 1349 In stock |
0.937 in
23.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.6014 - $4.4484 | 1085 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $3.1479 - $8.7441 | 300 In stock |
1.750 in
44.5 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
||
| $0.1818 - $0.5051 | 12000 In stock |
0.100 in
2.5 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2282 - $0.6339 | 900 In stock |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2958 - $0.8217 | 1300 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.6789 - $1.886 | 500 In stock |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.5804 - $1.6119 | 2247 In stock |
0.480 in
12.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.7229 - $2.0079 | 250 In stock |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.8544 - $2.373 | Request the lead time here |
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.1579 - $3.2165 | 550 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.9407 - $5.3907 | 1000 In stock |
1.350 in
34.3 mm
|
1.750 in
44.5 mm
|
600 °F
315.6 °C
|
||
| $6.8156 - $18.932 | 50 In stock |
2.000 in
50.8 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C