These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.1098 - $0.3048 | Request the lead time here |
0.080 in
2 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.1293 - $0.3591 | 188018 In stock |
0.109 in
2.8 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.1352 - $0.3758 | 112300 In stock |
0.156 in
4 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.1446 - $0.4013 | 18124 In stock |
0.172 in
4.4 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.1656 - $0.4604 | 2000 In stock |
0.180 in
4.6 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.155 - $0.4305 | 2000 In stock |
0.187 in
4.7 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1836 - $0.51 | 1500 In stock |
0.197 in
5 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.2036 - $0.5657 | 1100 In stock |
0.223 in
5.7 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.2036 - $0.5657 | 2045 In stock |
0.234 in
5.9 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.225 - $0.6249 | 1500 In stock |
0.234 in
5.9 mm
|
1.125 in
28.6 mm
|
425 °F
218.3 °C
|
||
| $0.1404 - $0.3897 | 4253 In stock |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
600 °F
315.6 °C
|
||
| $0.1565 - $0.4347 | 37000 In stock |
0.080 in
2 mm
|
0.750 in
19.1 mm
|
600 °F
315.6 °C
|
||
| $0.1376 - $0.3819 | 2800 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.1851 - $0.5139 | 12500 In stock |
0.109 in
2.8 mm
|
0.750 in
19.1 mm
|
600 °F
315.6 °C
|
||
| $0.2021 - $0.5609 | 9166 In stock |
0.140 in
3.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.1935 - $0.5372 | 1000 In stock |
0.156 in
4 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.2064 - $0.5733 | 3640 In stock |
0.172 in
4.4 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
| $0.2366 - $0.6572 | 9900 In stock |
0.180 in
4.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2537 - $0.7049 | 16996 In stock |
0.187 in
4.7 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.2619 - $0.7274 | 3847 In stock |
0.197 in
5 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue