| Quantity | Unit price |
|---|---|
| 20 - 99 | $4.4484 |
| 100 - 499 | $1.7793 |
| 500 + | $1.6014 |
| Cap Inside Diameter | 30.1 mm |
|---|---|
| Cap Inside Diameter | 1.187 in |
| Inside Height | 38.1 mm |
| Inside Height | 1.500 in |
| Maximum Temperature | 315.6 °C |
| Maximum Temperature | 600 °F |
| Colour | Yellow |
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue