| Quantity | Unit price |
|---|---|
| 1 - 49 | $4.5546 |
| 50 - 74 | $2.0602 |
| 75 - 99 | $1.4429 |
| 100 - 999 | $0.8261 |
| 1000 - 1999 | $0.7672 |
| 2000 - 3999 | $0.7319 |
| 4000 + | $0.7024 |
| Cap Inside Diameter | 0.687 in |
|---|---|
| Cap Inside Diameter | 17.4 mm |
| Inside Height | 1.500 in |
| Inside Height | 38.1 mm |
| Maximum Temperature | 600 °F |
| Maximum Temperature | 315.6 °C |
| Colour | Pink |
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue