| Quantity | Unit price |
|---|---|
| 50 - 199 | $1.0907 |
| 200 - 999 | $0.4362 |
| 1000 + | $0.3927 |
| Cap Inside Diameter | 0.468 in |
|---|---|
| Cap Inside Diameter | 11.9 mm |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Maximum Temperature | 218.3 °C |
| Maximum Temperature | 425 °F |
| Colour | Black |
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue