| Quantity | Unit price |
|---|---|
| 1 - 49 | $2.4772 |
| 50 - 99 | $1.1254 |
| 100 - 249 | $0.7876 |
| 250 - 999 | $0.4496 |
| 1000 - 1999 | $0.4175 |
| 2000 - 3999 | $0.40 |
| 4000 + | $0.382 |
| Cap Inside Diameter | 0.406 in |
|---|---|
| Cap Inside Diameter | 10.3 mm |
| Inside Height | 25.4 mm |
| Inside Height | 1.000 in |
| Maximum Temperature | 315.6 °C |
| Maximum Temperature | 600 °F |
| Colour | Blue |
| Compatible Thread Sizes (All) | 7/16-14 |
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue