| Quantity | Unit price |
|---|---|
| 1 - 249 | $1.29 |
| 250 - 499 | $0.585 |
| 500 - 999 | $0.4116 |
| 1000 - 4999 | $0.234 |
| 5000 - 9999 | $0.2177 |
| 10000 - 19999 | $0.2084 |
| 20000 + | $0.1992 |
| Cap Inside Diameter | 6.4 mm |
|---|---|
| Cap Inside Diameter | 0.250 in |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Colour | Black |
| Compatible Thread Sizes (All) | 5/16-18 |
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Material | EPDM |
| Special Features | Reduced Heat Resistant, Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue