| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.6447 |
| 1000 - 4999 | $0.2579 |
| 5000 + | $0.2321 |
| Cap Inside Diameter | 4 mm |
|---|---|
| Cap Inside Diameter | 0.156 in |
| Inside Height | 25.4 mm |
| Inside Height | 1.000 in |
| Maximum Temperature | 600 °F |
| Maximum Temperature | 315.6 °C |
| Colour | Natural |
| Compatible Thread Sizes (All) | #8-32,M4 |
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue