| Quantity | Unit price |
|---|
| Colour | Rusty |
|---|---|
| Material | Silicone |
| Inside Diameter | 0.750 in |
| Inside Diameter | 19.1 mm |
| Roll Length | 15.2 m |
| Roll Length | 50 ft |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue