Quantity | Unit price |
---|---|
1 - 4 | $304.90 |
5 - 9 | $288.70 |
10 + | $274.80 |
Colour | Blue |
---|---|
Material | Silicone |
Inside Diameter | 11.5 mm |
Inside Diameter | 0.452 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue