Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2103 - $0.5262 | 1000 In stock |
0.105 in
2.7 mm
|
||
| $0.2493 - $0.6231 | 19950 In stock |
0.093 in
2.4 mm
|
||
| $0.3203 - $0.8006 | 2000 In stock |
0.109 in
2.8 mm
|
||
| $0.3203 - $0.8006 | 2000 In stock |
0.125 in
3.2 mm
|
||
| $0.1047 - $0.6434 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.1083 - $0.2711 | 800 In stock |
0.073 in
1.9 mm
|
||
| $0.1746 - $0.4367 | Request the lead time here |
0.093 in
2.4 mm
|
||
| $0.3261 - $0.815 | 3600 In stock |
0.195 in
5 mm
|
||
| $0.1548 - $0.387 | 1000 In stock |
0.067 in
1.7 mm
|
||
| $0.2403 - $0.6008 | 1000 In stock |
0.091 in
2.3 mm
|
||
| $0.3009 - $0.7521 | 6998 In stock |
0.105 in
2.7 mm
|
||
| $0.3203 - $0.8006 | 1000 In stock |
0.118 in
3 mm
|
||
| $0.3203 - $0.8006 | 3962 In stock |
0.130 in
3.3 mm
|
||
| $0.3203 - $0.8006 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.3483 - $0.8705 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.3537 - $0.8841 | 565 In stock |
0.187 in
4.7 mm
|
||
| $0.3261 - $0.815 | 5400 In stock |
0.197 in
5 mm
|
||
| $0.3483 - $0.8705 | 19529 In stock |
0.225 in
5.7 mm