Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2228 - $1.3799 | Request the lead time here |
0.130 in
3.3 mm
|
||
| $0.2255 - $0.5634 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.2439 - $0.6095 | 486 In stock |
0.158 in
4 mm
|
||
| $0.2466 - $0.6162 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.2288 - $0.5718 | 5206 In stock |
0.197 in
5 mm
|
||
| $0.2439 - $0.6095 | 9128 In stock |
0.225 in
5.7 mm
|
||
| $0.2649 - $0.6623 | 1200 In stock |
0.275 in
7 mm
|
||
| $0.2843 - $0.7106 | 400 In stock |
0.312 in
7.9 mm
|
||
| $0.3126 - $1.9271 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.3203 - $0.8006 | 600 In stock |
0.388 in
9.9 mm
|
||
| $0.3372 - $2.0757 | Request the lead time here |
0.414 in
10.5 mm
|
||
| $0.4316 - $1.079 | 2340 In stock |
0.445 in
11.3 mm
|
||
| $0.4956 - $1.239 | 1000 In stock |
0.500 in
12.7 mm
|
||
| $0.6528 - $4.0524 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $0.7073 - $1.7684 | 368 In stock |
0.640 in
16.3 mm
|
||
| $1.3532 - $3.3828 | 2221 In stock |
0.770 in
19.6 mm
|
||
| $1.7289 - $4.322 | 450 In stock |
1.020 in
25.9 mm
|
||
| $2.4698 - $6.1742 | 267 In stock |
1.020 in
25.9 mm