Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $3.5357 - $8.8391 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.3537 - $0.8841 | 565 In stock |
0.187 in
4.7 mm
|
||
| $0.3261 - $0.815 | 5400 In stock |
0.197 in
5 mm
|
||
| $0.3483 - $0.8705 | 19529 In stock |
0.225 in
5.7 mm
|
||
| $0.3791 - $0.9477 | 10345 In stock |
0.275 in
7 mm
|
||
| $0.4038 - $1.0097 | 1311 In stock |
0.312 in
7.9 mm
|
||
| $0.4509 - $1.1273 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.4596 - $1.1489 | 100 In stock |
0.388 in
9.9 mm
|
||
| $0.4872 - $1.2182 | 2722 In stock |
0.414 in
10.5 mm
|
||
| $0.6123 - $1.5308 | 6288 In stock |
0.445 in
11.3 mm
|
||
| $0.7101 - $1.7753 | 823 In stock |
0.500 in
12.7 mm
|
||
| $0.9467 - $2.367 | 2868 In stock |
0.530 in
13.5 mm
|
||
| $1.011 - $2.5274 | 155 In stock |
0.640 in
16.3 mm
|
||
| $1.9323 - $4.8306 | 700 In stock |
0.770 in
19.6 mm
|
||
| $2.4698 - $6.1742 | 267 In stock |
1.020 in
25.9 mm
|
||
| $0.3483 - $0.8705 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.4956 - $1.239 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.4428 - $1.107 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.4704 - $1.1762 | 1150 In stock |
0.400 in
10.2 mm
|
||
| $0.5792 - $1.4475 | 400 In stock |
0.440 in
11.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue