Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.5792 - $1.4475 400 In stock
0.440 in
$0.2843 - $0.7106 400 In stock
0.312 in
$0.3126 - $1.9271 Request the lead time here
0.335 in
$0.3203 - $0.8006 600 In stock
0.388 in
$0.3372 - $2.0757 Request the lead time here
0.414 in
$0.4316 - $1.079 2340 In stock
0.445 in
$0.4956 - $1.239 1000 In stock
0.500 in
$0.6528 - $4.0524 Request the lead time here
0.530 in
$0.7073 - $1.7684 368 In stock
0.640 in
$1.3532 - $3.3828 2221 In stock
0.770 in
$1.7289 - $4.322 450 In stock
1.020 in
$0.1083 - $0.2711 800 In stock
0.073 in
$0.1746 - $0.4367 Request the lead time here
0.093 in
$0.2255 - $0.5634 20750 In stock
0.109 in
$0.2255 - $0.5634 Request the lead time here
0.125 in
$0.2288 - $0.5718 500 In stock
0.195 in
$0.2439 - $0.6095 3475 In stock
0.218 in
$0.2649 - $0.6623 226 In stock
0.257 in
$0.2703 - $0.6756 1331 In stock
0.281 in
$0.3483 - $0.8705 Request the lead time here
0.332 in
  • of 5
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull Tab Length - 25.2 mm | 0.992 in ; Silicone

SPP0440A

Price Range
$1.4475 - $0.5792

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0312C

Price Range
$0.7106 - $0.2843

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0335C

Price Range
$1.9271 - $0.3126

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0388B

Price Range
$0.8006 - $0.3203

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.755 in ; EPDM

SPP0414B

Price Range
$2.0757 - $0.3372

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0445C

Price Range
$1.079 - $0.4316

Stock Levels
2340 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0500B

Price Range
$1.239 - $0.4956

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$4.0524 - $0.6528

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0640C

Price Range
$1.7684 - $0.7073

Stock Levels
368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull Tab Length - 23.6 mm | 0.929 in ; EPDM

SPP0770C

Price Range
$3.3828 - $1.3532

Stock Levels
2221 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.969 in ; EPDM

SPP1020B

Price Range
$4.322 - $1.7289

Stock Levels
450 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull Tab Length - 15.0 mm | 0.591 in ; EPDM

SPP0073C

Price Range
$0.2711 - $0.1083

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull Tab Length - 17.8 mm | 0.701 in ; EPDM

SPP0093B

Price Range
$0.4367 - $0.1746

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0109C

Price Range
$0.5634 - $0.2255

Stock Levels
20750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0125B

Price Range
$0.5634 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0195B

Price Range
$0.5718 - $0.2288

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.195 in
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0218C

Price Range
$0.6095 - $0.2439

Stock Levels
3475 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.218 in
Masking Pull Plug - Overall Diameter - 6.5 mm | 0.257 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0257B

Price Range
$0.6623 - $0.2649

Stock Levels
226 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.257 in
Masking Pull Plug - Overall Diameter - 7.1 mm | 0.281 in ; Pull Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0281C

Price Range
$0.6756 - $0.2703

Stock Levels
1331 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.281 in
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.332 in ; Pull Tab Length - 27.9 mm | 1.098 in ; EPDM

SPP0332B

Price Range
$0.8705 - $0.3483

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.332 in