Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $1.6528 - $10.2215 | 450 In stock |
1.020 in
25.9 mm
|
||
| $0.1483 - $0.9118 | 1000 In stock |
0.067 in
1.7 mm
|
||
| $0.23 - $1.4197 | 1000 In stock |
0.091 in
2.3 mm
|
||
| $0.2873 - $1.7755 | 7998 In stock |
0.105 in
2.7 mm
|
||
| $0.3084 - $1.901 | 1000 In stock |
0.118 in
3 mm
|
||
| $0.3084 - $1.901 | 3962 In stock |
0.130 in
3.3 mm
|
||
| $0.1324 - $0.9108 | 106900 In stock |
0.173 in
4.4 mm
|
||
| $0.391 - $2.4163 | 1500 In stock |
0.350 in
8.9 mm
|
||
| $0.2364 - $1.4591 | 2198 In stock |
0.230 in
5.8 mm
|
||
| $0.5112 - $3.1597 | Request the lead time here |
0.445 in
11.3 mm
|
||
| $0.6566 - $4.0576 | 2000 In stock |
0.518 in
13.2 mm
|
||
| $0.708 - $4.3735 | 2000 In stock |
0.545 in
13.8 mm
|
||
| $0.2196 - $1.3568 | 63511 In stock |
0.218 in
5.5 mm
|
||
| $0.343 - $2.119 | 900 In stock |
0.335 in
8.5 mm
|
||
| 1426313 | $0.5856 - $3.6176 | 2000 In stock |
0.490 in
12.4 mm
|
|
| $0.798 - $4.9315 | 250 In stock |
0.580 in
14.7 mm
|
||
| $0.4643 - $2.8681 | 250 In stock |
0.420 in
10.7 mm
|
||
| $0.3416 - $2.1092 | 63000 In stock |
0.285 in
7.2 mm