Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2103 - $0.5262 | 3500 In stock |
0.105 in
2.7 mm
|
||
| $0.2255 - $0.5634 | 7250 In stock |
0.118 in
3 mm
|
||
| $0.3009 - $0.7521 | 5998 In stock |
0.105 in
2.7 mm
|
||
| $0.3203 - $0.8006 | 1000 In stock |
0.118 in
3 mm
|
||
| $0.2255 - $0.5634 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.2439 - $0.6095 | 486 In stock |
0.158 in
4 mm
|
||
| $0.3483 - $0.8705 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.4038 - $1.0097 | 1311 In stock |
0.312 in
7.9 mm
|
||
| $0.3126 - $1.9271 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.3203 - $0.8006 | 600 In stock |
0.388 in
9.9 mm
|
||
| $0.3372 - $2.0757 | Request the lead time here |
0.414 in
10.5 mm
|
||
| $0.4956 - $1.239 | 1000 In stock |
0.500 in
12.7 mm
|
||
| $0.6528 - $4.0524 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $1.011 - $2.5274 | 155 In stock |
0.640 in
16.3 mm
|
||
| $0.4872 - $1.2182 | 2722 In stock |
0.414 in
10.5 mm
|
||
| $0.7073 - $1.7684 | 368 In stock |
0.640 in
16.3 mm
|
||
| $1.3532 - $3.3828 | 2221 In stock |
0.770 in
19.6 mm
|
||
| $1.7289 - $4.322 | 450 In stock |
1.020 in
25.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue