Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2153 - $1.3333 | Request the lead time here |
0.130 in
3.3 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.2326 - $1.4377 | 486 In stock |
0.158 in
4 mm
|
||
| $0.2357 - $1.4555 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.2704 - $1.6678 | 400 In stock |
0.312 in
7.9 mm
|
||
| $0.302 - $1.8619 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.1012 - $0.6216 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.1033 - $0.6397 | 800 In stock |
0.073 in
1.9 mm
|
||
| $1.2912 - $7.9801 | 2221 In stock |
0.770 in
19.6 mm
|
||
| $0.2153 - $1.3333 | 20750 In stock |
0.109 in
2.8 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.2009 - $1.2434 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.2184 - $1.3482 | 8206 In stock |
0.197 in
5 mm
|
||
| $0.2326 - $1.4377 | 9128 In stock |
0.225 in
5.7 mm
|
||
| $0.253 - $1.5631 | 1200 In stock |
0.275 in
7 mm
|
||
| $0.3258 - $2.0056 | Request the lead time here |
0.414 in
10.5 mm
|
||
| $0.4754 - $2.929 | 1000 In stock |
0.500 in
12.7 mm
|
||
| $0.6307 - $3.9154 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $0.6728 - $4.1546 | 368 In stock |
0.640 in
16.3 mm
|
||
| $0.1666 - $1.0314 | Request the lead time here |
0.093 in
2.4 mm