Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2704 - $1.6678 | 400 In stock |
0.312 in
7.9 mm
|
||
| $0.302 - $1.8619 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.6307 - $3.9154 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $0.2153 - $1.3333 | 20750 In stock |
0.109 in
2.8 mm
|
||
| $0.3084 - $1.901 | 1000 In stock |
0.118 in
3 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.2326 - $1.4377 | 486 In stock |
0.158 in
4 mm
|
||
| $0.4754 - $2.929 | 1000 In stock |
0.500 in
12.7 mm
|
||
| $0.6728 - $4.1546 | 368 In stock |
0.640 in
16.3 mm
|
||
| $0.23 - $1.4197 | 1000 In stock |
0.091 in
2.3 mm
|
||
| $1.6528 - $10.2215 | 450 In stock |
1.020 in
25.9 mm
|
||
| $0.2009 - $1.2434 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.3084 - $1.901 | 3962 In stock |
0.130 in
3.3 mm
|
||
| $0.2184 - $1.3482 | 1000 In stock |
0.195 in
5 mm
|
||
| $0.2326 - $1.4377 | 3475 In stock |
0.218 in
5.5 mm
|
||
| $0.253 - $1.5631 | 226 In stock |
0.257 in
6.5 mm
|
||
| $0.2587 - $1.599 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.3618 - $2.233 | 10345 In stock |
0.275 in
7 mm
|
||
| $0.3856 - $2.3852 | 1311 In stock |
0.312 in
7.9 mm
|
||
| $0.4308 - $2.66 | Request the lead time here |
0.335 in
8.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue