Menu Search

N/A - Outside Diameter - 50.8 mm | 2.000 in; 25 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426407

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $2,292.60
5 - 9 $2,177.90
10 - 14 $2,063.30
15 - 19 $1,948.70
20 + $1,834.10
Standard pack: 1

Order in multiple of 1

Total price:

$2,292.60

1 x $2,292.60

Add sample +

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 2.000 in
Roll Length 25 ft
Colour White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us