| Quantity | Unit price | 
|---|---|
| 1 - 9 | $39.95 | 
| 10 - 19 | $38.87 | 
| 20 - 49 | $37.17 | 
| 50 - 99 | $35.70 | 
| 100 + | $34.04 | 
| Height Under Bar | 1.748 in | 
|---|---|
| Height Under Bar | 44.4 mm | 
| Maximum Holding Force | 3336.2 N | 
| Maximum Holding Force | 750 lbf | 
| Overall Height | 3.543 in | 
| Overall Height | 90.0 mm | 
| Overall Length | 264.5 mm | 
| Overall Length | 10.413 in | 
| Bar Type | U-Bar | 
| Base Type | Flanged | 
| Handle Movement | 68 | 
| Base Material | Steel | 
| Handle Orientation | Straight | 
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue