Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Colour | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3344 - $0.4128 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.3836 - $0.4737 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $0.3344 - $0.4128 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.365 - $0.4506 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $0.5207 - $0.6944 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $0.3218 - $0.429 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.3057 - $0.3774 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
Black
|
M3 x 0.5
|
Polyamide 66
|
0.315 in
8 mm
|
||
| $0.3719 - $0.4959 | Request the lead time here |
0.375 in
9.5 mm
|
0.236 in
6.0 mm
|
Black
|
M4 x 0.7
|
Polyamide 66
|
0.984 in
25 mm
|
||
| $0.3716 - $0.4128 | 3500 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.2645 - $0.2939 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.3323 - $0.3692 | 1000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.625 in
41.3 mm
|
||
| $0.2645 - $0.2939 | Request the lead time here |
0.270 in
6.9 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.2328 - $0.2588 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.3018 - $0.3354 | 1000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
| $0.338 - $0.3755 | 10000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
| $0.2613 - $0.2904 | 2000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| $0.2736 - $0.3041 | 29000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 66
|
0.315 in
8.0 mm
|
||
| $0.2994 - $0.3326 | 3000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.2931 - $0.3257 | 1000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 66
|
0.512 in
13.0 mm
|
||
| $0.3581 - $0.3978 | 22000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue