| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.3753 |
| 10000 - 24999 | $0.3564 |
| 25000 + | $0.3377 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Sizes (All) | #6-32 |
|---|---|
| Distance Across Flats | 0.250 in |
| Distance Across Flats | 6.4 mm |
| Internal Thread Length | 0.250 in |
| Internal Thread Length | 6.4 mm |
| Spacer Length | 25.4 mm |
| Spacer Length | 1.000 in |
| Thread Length | 6.4 mm |
| Thread Length | 0.250 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue