Menu Search

Paddle Latch 40.5 mm 54.5 mm

Accessory Item Strike Plate made of Steel with zinc plated finish.
Item code:

016A71

371 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.90
10 + $2.70
Standard pack: 250

Order any quantity

Total price:

$2.90

1 x $2.90

Specifications

Imperial
Metric
SKU attributes
Overall Length 1.594 in
Overall Width 2.146 in
Body Material Steel
Colour Silver
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us