| Quantity | Unit price |
|---|
| Base Depth | 42.5 mm |
|---|---|
| Base Depth | 1.673 in |
| Overall Length | 5.512 in |
| Overall Length | 140.0 mm |
| Overall Width | 4.331 in |
| Overall Width | 110.0 mm |
| Body Material | Steel |
| Cam Material | Steel |
| Colour | Black |
| Finish | Black Powder Coated |
| Handle Type | Push-to-Close, Key Operated Handle |
| Includes | 1 key supplied with each latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue