| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0878 |
| 1000 - 4999 | $0.0789 |
| 5000 - 9999 | $0.0711 |
| 10000 - 24999 | $0.0638 |
| 25000 + | $0.0576 |
| Distance Across Flats | 10.8 mm |
|---|---|
| Distance Across Flats | 0.425 in |
| Flange Diameter | 0.685 in |
| Flange Diameter | 17.4 mm |
| Thread Length | 5.1 mm |
| Thread Length | 0.200 in |
| Thread Size | 1/4-20 |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue