Menu Search

LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-12-26 have an operating temperature range of 0 - 90 °C | 32 - 194 °F with an overall width of 6.9 mm | 0.270 in and an overall height of 19.1 mm | 0.750 in.
Item code:

SQLEDS2-12-26

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1682
10000 - 24999 $0.158
25000 + $0.1481
Standard pack: 1000

Order in multiple of 1000

Total price:

$168.20

1000 x $0.1682

Add sample +

Specifications

Imperial
Metric
SKU attributes
Hole Spacing 0.071 in
Length 0.752 in
Maximum Operating Temperature 194 °F
Minimum Operating Temperature 32 °F
Overall Height 0.24 in
Overall Width 0.272 in
Colour Black
Compatible LED Type (All) T-1-3/4 (5.0 mm)
Material PVC
Material Flammability Standard UL94 V-0
Shape Square

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us